Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.660 | |
| A dimension MM | 67.564 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441-16-05SRTX | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.670 | |
| Drop dimension MM | 17.02 | |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.000 | |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.560 | |
| Hose cut off factor MM | 39.624 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.220 | |
| Inside diameter MM | 5.588 | |
| Product height in | 0.670 | |
| Product height mm | 17.018 | |
| Product length in | 2.660 | |
| Product length mm | 67.564 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 0.551 | |
| Product width mm | 13.995 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M16X1.5 | M16x1.5 |
