Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.690 | |
| A dimension MM | 68.300 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441-16-05WZ | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.670 | |
| Drop dimension MM | 17.0 | |
| End connection torque | 33-40 LB-FT(45-55 NM) | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 | -8 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.590 | |
| Hose cut off factor MM | 40.300 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.216 | |
| Inside diameter MM | 5.500 | |
| Product height in | 3.360 | |
| Product height mm | 85.344 | |
| Product length in | 5.054 | |
| Product length mm | 128.372 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M16X1.5 | M16x1.5 |
