Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.925 | |
| A dimension MM | 74.295 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441-16-06WSXZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.649 | |
| Drop dimension MM | 16.48 | |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.000 | |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.646 | |
| Hose cut off factor MM | 41.808 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.252 | |
| Inside diameter MM | 6.401 | |
| Product height in | 0.649 | |
| Product height mm | 16.485 | |
| Product length in | 2.925 | |
| Product length mm | 74.295 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.590 | |
| Product width mm | 14.986 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M16X1.5 | M16x1.5 |
