Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.770 | |
| A dimension MM | 70.300 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.670 | |
| Drop dimension MM | 17.00 | |
| End connection hex size IN | 0.748 | |
| End connection hex size MM | 19.000 | |
| End connection torque | 33-40 LB-FT(45-55 NM) | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 | -8 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 0.748 | |
| Hex size 1 MM | 19.000 | |
| Hose cut off factor IN | 1.590 | |
| Hose cut off factor MM | 40.300 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.220 | |
| Inside diameter MM | 5.500 | |
| Product height in | 3.400 | |
| Product height mm | 86.360 | |
| Product length in | 5.162 | |
| Product length mm | 131.115 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M16X1.5 | M16x1.5 |
