Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.980 | |
| A dimension MM | 75.700 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441-18-08WZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.736 | |
| Drop dimension MM | 18.7 | |
| End connection hex size IN | 0.866 | |
| End connection hex size MM | 22.000 | |
| End connection torque | 33-40 LB-FT(45-55 NM) | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -10 | -10 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.740 | |
| Hose cut off factor MM | 44.200 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.393 | |
| Inside diameter MM | 10.000 | |
| Product height in | 3.043 | |
| Product height mm | 77.292 | |
| Product length in | 4.670 | |
| Product length mm | 118.618 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.866 | |
| Product width mm | 21.996 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M18X1.5 | M18x1.5 |
| Tube OD 1 IN | 0.472 | |
| Tube OD 1 MM | 12.000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
