Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.862 | |
| A dimension MM | 72.695 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441-20-06TXZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.736 | |
| Drop dimension MM | 18.69 | |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.681 | |
| Hose cut off factor MM | 42.697 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.280 | |
| Inside diameter MM | 7.112 | |
| Product height in | 0.736 | |
| Product height mm | 18.694 | |
| Product length in | 2.862 | |
| Product length mm | 72.695 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.709 | |
| Product width mm | 18.009 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
