Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.830 | |
| A dimension MM | 72.000 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441-22-06TZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.710 | |
| Drop dimension MM | 18.0 | |
| End connection torque | 46-50 LB-FT(62-68 NM) | 46-50 lb-ft(62-68 Nm) |
| End size 1 | -12 | -12 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.650 | |
| Hose cut off factor MM | 42.000 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.390 | |
| Inside diameter MM | 10.000 | |
| Product height in | 4.530 | |
| Product height mm | 115.062 | |
| Product length in | 6.120 | |
| Product length mm | 155.448 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M22X1.5 | M22x1.5 |
| Tube OD 1 IN | 0.590 | |
| Tube OD 1 MM | 15.000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
