Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.160 | |
| A dimension MM | 80.300 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 1.060 | |
| Backup hex size MM | 26.924 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441-22-08SRT | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.790 | |
| Drop dimension MM | 20.0 | |
| End connection hex size IN | 1.060 | |
| End connection hex size MM | 26.924 | |
| End connection torque | 46-50 LB-FT(62-68 NM) | 46-50 lb-ft(62-68 Nm) |
| End size 1 | -12 | -12 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Hose cut off factor IN | 1.920 | |
| Hose cut off factor MM | 48.980 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.390 | |
| Inside diameter MM | 10.000 | |
| Product height in | 4.600 | |
| Product height mm | 116.840 | |
| Product length in | 6.540 | |
| Product length mm | 166.116 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M22X1.5 | M22x1.5 |
| Tube OD 1 IN | 0.590 | |
| Tube OD 1 MM | 15.000 |
