Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.559 | |
| A dimension MM | 90.400 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441-30-10TXZ | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.949 | |
| Drop dimension MM | 24.11 | |
| End connection hex size IN | 1.438 | |
| End connection hex size MM | 36.000 | |
| End size 1 | -30 | -30 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.220 | |
| Hose cut off factor MM | 56.388 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 11.989 | |
| Product height in | 0.949 | |
| Product height mm | 24.105 | |
| Product length in | 3.559 | |
| Product length mm | 90.399 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.082 | |
| Product width mm | 27.483 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M30X2 | M30x2 |
