Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.248 | |
| A dimension MM | 107.900 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441-36-14SRT | |
| Compatible hose ID IN | 0.880 | |
| Compatible hose ID MM | 22.200 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.244 | |
| Drop dimension MM | 31.60 | |
| End size 1 | -36 | -36 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.673 | |
| Hose cut off factor MM | 67.900 | |
| Hose size | -14 | -14 |
| Inside diameter IN | 0.709 | |
| Inside diameter MM | 18.009 | |
| Product height in | 1.244 | |
| Product height mm | 31.598 | |
| Product length in | 4.248 | |
| Product length mm | 107.899 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 1.299 | |
| Product width mm | 32.995 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
