Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.905 | |
| A dimension MM | 124.600 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441-36-16WCPZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.260 | |
| Drop dimension MM | 32.0 | |
| End size 1 | -36 | -36 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.055 | |
| Hose cut off factor MM | 77.597 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.827 | |
| Inside diameter MM | 21.006 | |
| Product height in | 1.260 | |
| Product height mm | 32.004 | |
| Product length in | 4.905 | |
| Product length mm | 124.587 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.299 | |
| Product width mm | 32.995 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
