Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.717 | |
| A dimension MM | 145.200 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441-45-20SRT | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.496 | |
| Drop dimension MM | 38.00 | |
| End connection hex size IN | 1.969 | |
| End connection hex size MM | 50.000 | |
| End size 1 | -45 | -45 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 3.590 | |
| Hose cut off factor MM | 91.186 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.063 | |
| Inside diameter MM | 27.000 | |
| Product height in | 1.496 | |
| Product height mm | 37.998 | |
| Product length in | 5.717 | |
| Product length mm | 145.212 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 1.673 | |
| Product width mm | 42.494 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M45X2 | M45x2 |
