Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.060 | |
| A dimension MM | 153.800 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441-45-20TZN | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.540 | |
| Drop dimension MM | 39.1 | |
| End connection hex size IN | 1.938 | |
| End connection hex size MM | 50.000 | |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 3.930 | |
| Hose cut off factor MM | 99.800 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.060 | |
| Inside diameter MM | 27.000 | |
| Product height in | 3.240 | |
| Product height mm | 82.296 | |
| Product length in | 7.040 | |
| Product length mm | 178.816 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.960 | |
| Product width mm | 49.784 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M45X2 | M45x2 |
| Tube OD 1 IN | 1.377 | |
| Tube OD 1 MM | 35.000 |
