Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.185 | |
| A dimension MM | 182.500 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441-52-24LTSVTX | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.693 | |
| Drop dimension MM | 43.00 | |
| End connection hex size IN | 2.375 | |
| End connection hex size MM | 60.000 | |
| End size 1 | -52 | -52 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 4.508 | |
| Hose cut off factor MM | 114.500 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.260 | |
| Inside diameter MM | 32.004 | |
| Product height in | 1.720 | |
| Product height mm | 43.688 | |
| Product length in | 7.185 | |
| Product length mm | 182.499 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 1.929 | |
| Product width mm | 48.997 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M52X2 | M52x2 |
