Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.188 | |
| A dimension MM | 55.600 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441S-14-03TZ | |
| Compatible hose ID IN | 0.880 | |
| Compatible hose ID MM | 22.200 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.000 | |
| Drop dimension MM | 14.0 | |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.050 | |
| End connection torque | 19-23 LB-FT(25-30 NM) | 19-23 lb-ft(25-30 Nm) |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.342 | |
| Hose cut off factor MM | 34.100 | |
| Hose size | -3 | -3 |
| Inside diameter IN | 0.118 | |
| Inside diameter MM | 3.000 | |
| Product height in | 1.290 | |
| Product height mm | 32.766 | |
| Product length in | 2.560 | |
| Product length mm | 65.024 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M14X1.5 | M14x1.5 |
| Tube OD 1 IN | 0.314 | |
| Tube OD 1 MM | 8.000 |
