Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.602 | |
| A dimension MM | 66.100 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441S-16-04WLTZ | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.000 | |
| Drop dimension MM | 16.0 | |
| End connection torque | 37-44 LB-FT(50-60 NM) | 37-44 lb-ft(50-60 Nm) |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.500 | |
| Hose cut off factor MM | 38.100 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.157 | |
| Inside diameter MM | 4.000 | |
| Product height in | 1.290 | |
| Product height mm | 32.766 | |
| Product length in | 3.034 | |
| Product length mm | 77.063 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.748 | |
| Product width mm | 18.999 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M16X1.5 | M16x1.5 |
| Tube OD 1 IN | 0.393 | |
| Tube OD 1 MM | 10.000 |
