Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.952 | |
| A dimension MM | 74.981 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441S-18-06WLTXZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.728 | |
| Drop dimension MM | 18.49 | |
| End size 1 | -18 | -18 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.772 | |
| Hose cut off factor MM | 45.009 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.275 | |
| Inside diameter MM | 6.985 | |
| Product height mm | 45.009 | |
| Product length in | 2.952 | |
| Product length mm | 74.981 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.630 | |
| Product width mm | 16.002 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |