Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.078 | |
| A dimension MM | 78.200 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441S-18-06WLTZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.000 | |
| Drop dimension MM | 24.0 | |
| End connection hex size IN | 0.866 | |
| End connection hex size MM | 21.996 | |
| End connection torque | 40-43 LB-FT(55-57 NM) | 40-43 lb-ft(55-57 Nm) |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.897 | |
| Hose cut off factor MM | 48.200 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.275 | |
| Inside diameter MM | 7.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M18X1.5 | M18x1.5 |
| Tube OD 1 IN | 0.472 | |
| Tube OD 1 MM | 12.000 |
