Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.826 | |
| A dimension MM | 97.180 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441S-22-08WLTXZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.830 | |
| Drop dimension MM | 21.08 | |
| End size 1 | -22 | -22 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.268 | |
| Hose cut off factor MM | 57.607 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.390 | |
| Inside diameter MM | 9.906 | |
| Product height mm | 21.100 | |
| Product length in | 3.826 | |
| Product length mm | 97.170 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.846 | |
| Product width mm | 21.488 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |