Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.338 | |
| A dimension MM | 110.200 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 1.420 | |
| Backup hex size MM | 36.068 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20442-30-12TZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.007 | |
| Drop dimension MM | 25.6 | |
| End connection hex size IN | 1.417 | |
| End connection hex size MM | 35.992 | |
| End connection torque | 103-118 LB-FT(140-160 NM) | 103-118 lb-ft(140-160 Nm) |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.539 | |
| Hose cut off factor MM | 64.500 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.000 | |
| Product height in | 6.200 | |
| Product height mm | 157.480 | |
| Product length in | 8.460 | |
| Product length mm | 214.884 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.420 | |
| Product width mm | 36.068 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M30X1.5 | M30x1.5 |
| Tube OD 1 IN | 0.866 | |
| Tube OD 1 MM | 22.000 |
