Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.299 | |
| A dimension MM | 134.600 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 1.600 | |
| Backup hex size MM | 40.640 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20442-36-16WZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.259 | |
| Drop dimension MM | 32.0 | |
| End connection hex size IN | 1.614 | |
| End connection hex size MM | 40.996 | |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.094 | |
| Hose cut off factor MM | 78.600 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.787 | |
| Inside diameter MM | 20.000 | |
| Product height in | 7.900 | |
| Product height mm | 200.660 | |
| Product length in | 10.000 | |
| Product length mm | 254.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.600 | |
| Product width mm | 40.640 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M36X1.5 | M36x1.5 |
| Tube OD 1 IN | 1.102 | |
| Tube OD 1 MM | 28.000 |
