Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 2045-24-20S | |
| End size 1 | -24 | -24 |
| End size 2 | -20 | -20 |
| End Type 1 | FEMALE PIPE SWIVEL (NPSM) | Female pipe swivel (NPSM) |
| End type 2 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | ZINC | Zinc |
| Hex size 1 IN | 2.126 | |
| Hex size 1 MM | 54.0 | |
| Hex size 5 IN | 2.126 | |
| Hex size 5 MM | 54.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 2045 | 2045 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146186300 |
