Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 2045-3-20S | |
| End size 1 | -3 | -3 |
| End size 2 | -20 | -20 |
| End Type 1 | FEMALE PIPE SWIVEL (NPSM) | Female pipe swivel (NPSM) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 1.890 | |
| Hex size 1 MM | 48.0 | |
| Item type | NUT | Nut |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 2045-3 | 2045-3 |
