Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 2045-3-2S | |
| Complete connector | NO | No |
| End size 1 | -3 | -3 |
| End size 2 | -2 | -2 |
| End Type 1 | FEMALE PIPE SWIVEL (NPSM) | Female pipe swivel (NPSM) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.551 | |
| Hex size 1 MM | 14.0 | |
| Hex size 5 MM | 17.3 | |
| Item type | NUT | Nut |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 2045 | 2045 |
| Thread sealant | NO | No |
| Thread size 1 | 1/8-27 NPSM | 1/8-27 NPSM |
| Working temp max C | 121 | |
| Working temp max F | 250 | |
| Working temp min C | -40 | |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146181435 |
