SPRING
20450-02
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Force at Test Length | 72,061 N |
Material | MUSIC WIRE |
Number of active Coils | 6,31 PC |
Remarks | WIND |
Spring, Inside Diameter | 8,7376 mm |
Spring, Length Test | 15,7480 mm |
Spring, Length unloaded | 30,0482 mm |
Spring, Outside Diameter | 11,4300 mm |
Spring, Rate | 5,035 N/mm |
Spring, Type | HELICAL CO |
Standard Class Level | N/A |
Wire, Diameter | 1,3462 mm |
Wire, Form | ROUND |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |