Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.059 | |
| A dimension MM | 128.500 | |
| Angle shape | 125 DEGREE | 125 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20451-26-10FAWXY2 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 3.260 | |
| Drop dimension MM | 82.80 | |
| End size 1 | -26 | -26 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Hose cut off factor IN | 3.618 | |
| Hose cut off factor MM | 91.897 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 11.989 | |
| Product height in | 3.260 | |
| Product height mm | 82.804 | |
| Product length in | 5.059 | |
| Product length mm | 128.499 | |
| Product width in | 0.905 | |
| Product width mm | 22.987 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |