SPRING
20455-02
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20455-02
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 17,259 N |
| Material | MUSIC WIRE |
| Number of active Coils | 2,13 PC |
| Remarks | WIN |
| Spring, Inside Diameter | 9,2202 mm |
| Spring, Length Test | 10,5410 mm |
| Spring, Length unloaded | 12,7000 mm |
| Spring, Outside Diameter | 11,5570 mm |
| Spring, Rate | 7,986 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,1684 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |