SPRING
20457-01
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Force at Test Length | 90,699 N |
Material | Chrome silicone |
Number of active Coils | 6,33 PC |
Remarks | WIND |
Spring, Inside Diameter | 6,6294 mm |
Spring, Length Test | 22,8600 mm |
Spring, Length unloaded | 24,0030 mm |
Spring, Outside Diameter | 11,6078 mm |
Spring, Rate | 79,332 N/mm |
Spring, Type | HELICAL CO |
Standard Class Level | N/A |
Wire, Diameter | 2,4892 mm |
Wire, Form | ROUND |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |