SPRING
20480-01
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20480-01
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 182,377 N |
| Material | MUSIC WIRE |
| Number of active Coils | 6,20 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 7,5692 mm |
| Spring, Length Test | 21,9964 mm |
| Spring, Length unloaded | 25,7810 mm |
| Spring, Outside Diameter | 12,1920 mm |
| Spring, Rate | 48,160 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,3114 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |