SPRING
20480-10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20480-10
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 110,316 N |
| Material | MUSIC WIRE |
| Number of active Coils | 6,10 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 6,8072 mm |
| Spring, Length Test | 24,8920 mm |
| Spring, Length unloaded | 25,9842 mm |
| Spring, Outside Diameter | 12,1920 mm |
| Spring, Rate | 102,099 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,6924 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |