SPRING
20485-01
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20485-01
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 112,095 N |
| Material | Chrome silicone |
| Number of active Coils | 6,06 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 6,7818 mm |
| Spring, Length Test | 23,7490 mm |
| Spring, Length unloaded | 24,7650 mm |
| Spring, Outside Diameter | 12,3190 mm |
| Spring, Rate | 110,330 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,7686 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |