Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 71.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20490-16-06FASV | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.688 | |
| Drop dimension MM | 42.90 | |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.050 | |
| Hose cut off factor IN | 1.555 | |
| Hose cut off factor MM | 39.500 | |
| Inside diameter IN | 0.393 | |
| Inside diameter MM | 10.000 | |
| Product height in | 1.640 | |
| Product height mm | 41.656 | |
| Product length in | 2.500 | |
| Product length mm | 63.500 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 0.750 | |
| Product width mm | 19.050 |
