Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.153 | |
| A dimension MM | 54.686 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20490-18-06FATXY2 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.417 | |
| Drop dimension MM | 35.99 | |
| End size 1 | -18 | -18 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Hose cut off factor IN | 1.287 | |
| Hose cut off factor MM | 32.690 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.275 | |
| Inside diameter MM | 6.985 | |
| Product height in | 1.417 | |
| Product height mm | 35.992 | |
| Product length in | 2.153 | |
| Product length mm | 54.686 | |
| Product width in | 0.630 | |
| Product width mm | 16.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
