Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 92.200 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.866 | |
| Backup hex size MM | 21.996 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 0.375 | |
| Compatible hose ID MM | 9.525 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.027 | |
| Drop dimension MM | 51.50 | |
| End connection hex size IN | 0.866 | |
| End connection hex size MM | 21.996 | |
| Hose cut off factor IN | 2.303 | |
| Hose cut off factor MM | 58.200 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 12.000 | |
| Product height in | 1.742 | |
| Product height mm | 44.247 | |
| Product length in | 2.653 | |
| Product length mm | 67.386 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.866 | |
| Product width mm | 21.996 |
