Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.153 | |
| A dimension MM | 54.700 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.866 | |
| Backup hex size MM | 21.996 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20490-18-06TZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.417 | |
| Drop dimension MM | 36.0 | |
| End connection hex size IN | 0.866 | |
| End connection hex size MM | 21.996 | |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.287 | |
| Hose cut off factor MM | 32.700 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.275 | |
| Inside diameter MM | 7.000 | |
| Product height in | 2.175 | |
| Product height mm | 55.245 | |
| Product length in | 2.653 | |
| Product length mm | 67.386 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.866 | |
| Product width mm | 21.996 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Tube OD 1 IN | 0.472 | |
| Tube OD 1 MM | 12.000 |
