Winner by Danfoss
20491-14-05WZF
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20491-14-05WZF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | .3125 in | |
| Construction style | Crimp | |
| Drop dimension | 1.2 | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | .669 in | |
| Hex Size 2 | .66929134 in | |
| Hose cut-off factor | 1.181 in | |
| Hose dash size | -5 | |
| Inside diameter | .216 in | |
| Item type | Fitting Assembly | |
| Product Height | 1.864 in | |
| Product Length/Depth | 2.618 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 3.265 in³ | |
| Product Weight | .099 lb | |
| Product Width | .669 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M14X1.5 | |
| Trade Name | 2-Piece |