Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 169.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20491-16-06LTVSRW | |
| Compatible hose ID IN | 0.370 | |
| Compatible hose ID MM | 9.398 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.602 | |
| Drop dimension MM | 91.50 | |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.050 | |
| End size 1 | -8 | -8 |
| Hose cut off factor IN | 3.996 | |
| Hose cut off factor MM | 101.500 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 1.259 | |
| Inside diameter MM | 32.000 | |
| Product height in | 1.570 | |
| Product height mm | 39.878 | |
| Product length in | 2.750 | |
| Product length mm | 69.850 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 0.750 | |
| Product width mm | 19.050 |