Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 57.100 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20491-26-10SRTAG | |
| Compatible hose ID IN | 0.625 | |
| Compatible hose ID MM | 15.875 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.299 | |
| Drop dimension MM | 33.0 | |
| End connection hex size IN | 1.260 | |
| End connection hex size MM | 32.000 | |
| Hose cut off factor IN | 1.300 | |
| Hose cut off factor MM | 33.200 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.210 | |
| Inside diameter MM | 5.500 | |
| Product height in | 3.149 | |
| Product height mm | 80.000 | |
| Product length in | 3.984 | |
| Product length mm | 101.200 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 1.259 | |
| Product width mm | 32.000 |
