Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.283 | |
| A dimension MM | 185.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20491-52-32WXY2 | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 4.055 | |
| Drop dimension MM | 103.00 | |
| End size 1 | -52 | -52 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Hose cut off factor IN | 4.449 | |
| Hose cut off factor MM | 113.000 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.700 | |
| Inside diameter MM | 43.180 | |
| Product height in | 4.055 | |
| Product height mm | 102.997 | |
| Product length in | 7.283 | |
| Product length mm | 185.000 | |
| Product width in | 2.323 | |
| Product width mm | 59.004 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
