Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.284 | |
| A dimension MM | 58.013 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20491Y-14-05H60WZ | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 2.363 | |
| Drop dimension MM | 60.0 | |
| End connection hex size IN | 0.680 | |
| End connection hex size MM | 17.000 | |
| End size 1 | -14 | -14 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.182 | |
| Hose cut off factor MM | 30.023 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.217 | |
| Inside diameter MM | 5.512 | |
| Product height in | 2.363 | |
| Product height mm | 60.020 | |
| Product length in | 2.284 | |
| Product length mm | 58.014 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.977 | |
| Product width mm | 24.816 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | WINNER 1-PIECE | Winner 1-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M14X1.5 | M14x1.5 |