Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.759 | |
| A dimension MM | 95.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.204 | |
| Drop dimension MM | 56.00 | |
| End connection hex size IN | 1.420 | |
| End connection hex size MM | 35.992 | |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 0.000 | |
| Hex size 1 MM | 35.992 | |
| Hex size 2 IN | 1.420 | |
| Hex size 2 MM | 36.068 | |
| Hose cut off factor IN | 2.244 | |
| Hose cut off factor MM | 57.000 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.000 | |
| Product height in | 4.790 | |
| Product height mm | 121.660 | |
| Product length in | 4.470 | |
| Product length mm | 113.538 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.555 | |
| Product width mm | 39.497 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
