Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.870 | |
| A dimension MM | 123.700 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.952 | |
| Drop dimension MM | 75.00 | |
| End connection hex size IN | 1.614 | |
| End connection hex size MM | 40.996 | |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Hex size 1 IN | 1.614 | |
| Hex size 1 MM | 40.996 | |
| Hex size 2 IN | 1.614 | |
| Hex size 2 MM | 41.000 | |
| Hose cut off factor IN | 3.019 | |
| Hose cut off factor MM | 76.700 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.826 | |
| Inside diameter MM | 21.000 | |
| Product height in | 3.838 | |
| Product height mm | 97.485 | |
| Product length in | 5.854 | |
| Product length mm | 148.692 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 1.614 | |
| Product width mm | 40.995 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
