Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.295 | |
| A dimension MM | 134.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.696 | |
| Drop dimension MM | 68.50 | |
| End connection hex size IN | 1.600 | |
| End connection hex size MM | 40.996 | |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 1.614 | |
| Hex size 1 MM | 40.996 | |
| Hex size 2 IN | 1.600 | |
| Hex size 2 MM | 40.640 | |
| Hose cut off factor IN | 3.169 | |
| Hose cut off factor MM | 80.500 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.062 | |
| Inside diameter MM | 27.000 | |
| Product height in | 5.340 | |
| Product height mm | 135.636 | |
| Product length in | 6.102 | |
| Product length mm | 154.991 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.413 | |
| Product width mm | 61.290 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
