Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.640 | |
| A dimension MM | 118.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.736 | |
| Drop dimension MM | 69.50 | |
| End connection hex size IN | 1.600 | |
| End connection hex size MM | 49.987 | |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Hex size 1 IN | 1.968 | |
| Hex size 1 MM | 49.987 | |
| Hex size 2 IN | 1.600 | |
| Hex size 2 MM | 40.640 | |
| Hose cut off factor IN | 2.795 | |
| Hose cut off factor MM | 71.000 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.826 | |
| Inside diameter MM | 21.000 | |
| Product height in | 3.877 | |
| Product height mm | 98.475 | |
| Product length in | 5.630 | |
| Product length mm | 143.002 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 1.614 | |
| Product width mm | 40.995 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M45X2 | M45x2 |
| Tube OD 1 IN | 1.370 | |
| Tube OD 1 MM | 35.000 |
