Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.433 | |
| A dimension MM | 138.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.094 | |
| Drop dimension MM | 78.50 | |
| End connection hex size IN | 1.960 | |
| End connection hex size MM | 49.987 | |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Hex size 1 IN | 1.968 | |
| Hex size 1 MM | 49.987 | |
| Hex size 2 IN | 1.960 | |
| Hex size 2 MM | 49.784 | |
| Hose cut off factor IN | 3.346 | |
| Hose cut off factor MM | 84.000 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.062 | |
| Inside diameter MM | 27.000 | |
| Product height in | 4.750 | |
| Product height mm | 120.650 | |
| Product length in | 6.870 | |
| Product length mm | 174.498 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 1.970 | |
| Product width mm | 50.038 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M45X2 | M45x2 |
| Tube OD 1 IN | 1.370 | |
| Tube OD 1 MM | 35.000 |
