Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.629 | |
| A dimension MM | 143.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.425 | |
| Drop dimension MM | 87.00 | |
| End connection hex size IN | 2.360 | |
| End connection hex size MM | 59.995 | |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Hex size 1 IN | 2.362 | |
| Hex size 1 MM | 59.995 | |
| Hex size 2 IN | 2.360 | |
| Hex size 2 MM | 59.944 | |
| Hose cut off factor IN | 3.661 | |
| Hose cut off factor MM | 93.000 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.062 | |
| Inside diameter MM | 27.000 | |
| Product height in | 4.780 | |
| Product height mm | 121.412 | |
| Product length in | 6.900 | |
| Product length mm | 175.260 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 2.360 | |
| Product width mm | 59.944 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M52X2 | M52x2 |
| Tube OD 1 IN | 1.650 | |
| Tube OD 1 MM | 42.000 |
