Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.914 | |
| A dimension MM | 74.016 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20491YT-22-08WCPZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.693 | |
| Drop dimension MM | 43.0 | |
| End connection hex size IN | 1.060 | |
| End connection hex size MM | 27.000 | |
| End size 1 | -22 | -22 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | NONE | None |
| Hose cut off factor IN | 1.556 | |
| Hose cut off factor MM | 39.522 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.371 | |
| Inside diameter MM | 9.423 | |
| Product height mm | 43.002 | |
| Product length in | 2.914 | |
| Product width in | 1.268 | |
| Product width mm | 32.207 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M22X1.5 | M22x1.5 |