Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.453 | |
| A dimension MM | 87.700 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20495-30-16WXZ | |
| Compatible hose ID IN | 0.880 | |
| Compatible hose ID MM | 22.200 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 2.421 | |
| Drop dimension MM | 61.5 | |
| End size 1 | -30 | -30 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.354 | |
| Hose cut off factor MM | 59.792 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.650 | |
| Inside diameter MM | 16.510 | |
| Product height in | 2.421 | |
| Product height mm | 61.493 | |
| Product length in | 3.453 | |
| Product length mm | 87.706 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.220 | |
| Product width mm | 30.988 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread sealant | NO | No |