Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.913 | |
| A dimension MM | 74.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2049TC-22-08NSVT | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.634 | |
| Drop dimension MM | 41.50 | |
| End size 1 | -22 | -22 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.673 | |
| Hose cut off factor MM | 42.494 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.378 | |
| Inside diameter MM | 9.601 | |
| Product height in | 1.634 | |
| Product height mm | 41.504 | |
| Product length in | 2.913 | |
| Product length mm | 73.990 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 0.787 | |
| Product width mm | 19.990 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |