Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.819 | |
| A dimension MM | 71.600 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2049TC-26-08NVSRT | |
| Compatible hose ID IN | 0.500 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.689 | |
| Drop dimension MM | 42.9 | |
| End size 1 | -26 | -26 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.579 | |
| Hose cut off factor MM | 40.107 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.378 | |
| Inside diameter MM | 9.601 | |
| Product height mm | 42.901 | |
| Product length in | 2.819 | |
| Product length mm | 71.600 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 0.945 | |
| Product width mm | 24.003 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |